IESNA:LM-63-2002
[TEST]P1068118
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1807-864-8, G3-2406-143-20)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S1005D1080U830-4F0-1E-UDD-SVL1-B
[LUMINAIRE]DEFINE 2 DIRECT-INDIRECT LED LUMINAIRE, CORE LIGHT ENGINE
[MORE]DOWNLIGHT BLACK HOUSING, WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]UPLIGHT SATIN WHITE LAY-IN DIFFUSER
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, CEILING, SURFACE, WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4399
TILT=NONE
1 -1 1 73 17 1 1 4 0.14 0
1 1 73.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90 112.5 135 157.5 180 202.5
225 247.5 270 292.5 315 337.5 360
712.1 714.4 697.9 669.5 646.8 621.7 580 535.3 504.6 471.6
419.3 369.9 336.9 306.2 257.3 206.4 173.4 140.4 95.2 68.2
56.9 51.2 41.2 33 28.4 23.9 18.5 13.6 11.4 9.1
7.1 5.4 4.3 3.1 1.4 7.4 37.2 35.5 67.9 117.6
150 186.8 243.1 296 337.2 376.6 437.9 496.4 537.6 577.9
639.4 695.4 735.7 774.3 834.3 888.6 926.2 960.4 1011.6 1057.4
1087.2 1115.2 1152.9 1185.3 1205.4 1222.9 1245.9 1264.8 1274.4 1282.3
1290.8 1294.8 1297.4
712.1 712.2 697.9 671.5 650.9 627 585.5 540.9 510.2 478.3
427.7 377.4 346.6 312.6 262.8 213.6 181.8 151 109.1 74.1
58.2 48.1 38.4 30.2 25.6 22.2 15.7 12.3 10 8.8
5.7 4 2.9 1.7 1.4 7.2 36.2 35.3 70 117.8
151.1 187.9 243.1 301 340.4 379 441.1 499.6 540.8 580.2
640.5 698.9 740 777.7 837.5 892.9 930.5 964.7 1015.9 1061.5
1090.4 1119.3 1156.1 1190.4 1209.7 1228.1 1251.3 1270.3 1280.8 1288.7
1297.2 1299.9 1297.4
712.1 706.5 695.1 674.6 655.3 633.7 597 552.7 523.1 487.8
435 382.1 346.8 313.9 265.8 223.5 196.2 167.7 130.8 97.2
76.8 59.7 37 25.6 19.9 16.5 11.4 8.2 7.1 6
4.3 2.8 2.8 1.7 0 7.7 38.3 34.8 70.1 117.8
151.1 187 240.9 300.2 340.5 381.7 442.3 502.3 540.9 582.9
643.8 702.9 742.3 782.6 838.6 893.8 930.6 963.9 1014.9 1059.1
1087.2 1115.2 1150.7 1183.1 1203.2 1220.7 1243.7 1262.8 1273.3 1281.2
1289.7 1294.8 1297.4
712.1 712.1 706.4 691.7 678.1 657.7 624.2 577.4 543.2 509.3
456.7 404.8 373 341.1 293.4 248.7 218 189.6 148.2 111.1
88.3 67.6 39.5 18.7 14.2 11.9 9.9 6.8 5.7 4.5
4.2 2.6 1.4 1.4 0 2.8 13.9 28.9 67.6 113.4
147.6 182.7 238.6 300.1 340.3 382.4 444.4 508.2 549.4 588.8
646.8 706.6 744.2 781.9 836.2 890.8 924.9 960 1008.2 1054.6
1082.7 1109.8 1147.3 1181.1 1202.1 1219.6 1243.8 1263.1 1274.5 1282.4
1292 1296.6 1297.4
712.1 711 705 693.7 682.3 665.2 634 588.5 554.4 525.9
476.2 428.7 398 365 317 271.8 238.8 212.6 164.9 121.1
93.8 66.5 28.4 17.6 14.2 11.9 8.5 6.8 5.7 4.5
2.8 2.6 1.4 1.4 0 0.2 1.1 19.5 56.9 104
139 175.8 235.4 295.4 333.9 376 437.9 499.7 540.9 578.5
637.2 694.3 730.3 770.5 824.4 881.1 915.3 950.3 1000.7 1045.6
1076.2 1103.4 1144.1 1178.9 1199.9 1219.2 1244.8 1266.3 1277.7 1285.6
1295.2 1299.1 1297.4
712.1 712.1 706.4 691.7 678.1 657.7 624.2 577.4 543.2 509.3
456.7 404.8 373 341.1 293.4 248.7 218 189.6 148.2 111.1
88.3 67.6 39.5 18.7 14.2 11.9 9.9 6.8 5.7 4.5
4.2 2.6 1.4 1.4 0 2.8 13.9 28.9 67.6 113.4
147.6 182.7 238.6 300.1 340.3 382.4 444.4 508.2 549.4 588.8
646.8 706.6 744.2 781.9 836.2 890.8 924.9 960 1008.2 1054.6
1082.7 1109.8 1147.3 1181.1 1202.1 1219.6 1243.8 1263.1 1274.5 1282.4
1292 1296.6 1297.4
712.1 706.5 695.1 674.6 655.3 633.7 597 552.7 523.1 487.8
435 382.1 346.8 313.9 265.8 223.5 196.2 167.7 130.8 97.2
76.8 59.7 37 25.6 19.9 16.5 11.4 8.2 7.1 6
4.3 2.8 2.8 1.7 0 7.7 38.3 34.8 70.1 117.8
151.1 187 240.9 300.2 340.5 381.7 442.3 502.3 540.9 582.9
643.8 702.9 742.3 782.6 838.6 893.8 930.6 963.9 1014.9 1059.1
1087.2 1115.2 1150.7 1183.1 1203.2 1220.7 1243.7 1262.8 1273.3 1281.2
1289.7 1294.8 1297.4
712.1 712.2 697.9 671.5 650.9 627 585.5 540.9 510.2 478.3
427.7 377.4 346.6 312.6 262.8 213.6 181.8 151 109.1 74.1
58.2 48.1 38.4 30.2 25.6 22.2 15.7 12.3 10 8.8
5.7 4 2.9 1.7 1.4 7.2 36.2 35.3 70 117.8
151.1 187.9 243.1 301 340.4 379 441.1 499.6 540.8 580.2
640.5 698.9 740 777.7 837.5 892.9 930.5 964.7 1015.9 1061.5
1090.4 1119.3 1156.1 1190.4 1209.7 1228.1 1251.3 1270.3 1280.8 1288.7
1297.2 1299.9 1297.4
712.1 714.4 697.9 669.5 646.8 621.7 580 535.3 504.6 471.6
419.3 369.9 336.9 306.2 257.3 206.4 173.4 140.4 95.2 68.2
56.9 51.2 41.2 33 28.4 23.9 18.5 13.6 11.4 9.1
7.1 5.4 4.3 3.1 1.4 7.4 37.2 35.5 67.9 117.6
150 186.8 243.1 296 337.2 376.6 437.9 496.4 537.6 577.9
639.4 695.4 735.7 774.3 834.3 888.6 926.2 960.4 1011.6 1057.4
1087.2 1115.2 1152.9 1185.3 1205.4 1222.9 1245.9 1264.8 1274.4 1282.3
1290.8 1294.8 1297.4
712.1 712.2 697.9 671.5 650.9 627 585.5 540.9 510.2 478.3
427.7 377.4 346.6 312.6 262.8 213.6 181.8 151 109.1 74.1
58.2 48.1 38.4 30.2 25.6 22.2 15.7 12.3 10 8.8
5.7 4 2.9 1.7 1.4 7.2 36.2 35.3 70 117.8
151.1 187.9 243.1 301 340.4 379 441.1 499.6 540.8 580.2
640.5 698.9 740 777.7 837.5 892.9 930.5 964.7 1015.9 1061.5
1090.4 1119.3 1156.1 1190.4 1209.7 1228.1 1251.3 1270.3 1280.8 1288.7
1297.2 1299.9 1297.4
712.1 706.5 695.1 674.6 655.3 633.7 597 552.7 523.1 487.8
435 382.1 346.8 313.9 265.8 223.5 196.2 167.7 130.8 97.2
76.8 59.7 37 25.6 19.9 16.5 11.4 8.2 7.1 6
4.3 2.8 2.8 1.7 0 7.7 38.3 34.8 70.1 117.8
151.1 187 240.9 300.2 340.5 381.7 442.3 502.3 540.9 582.9
643.8 702.9 742.3 782.6 838.6 893.8 930.6 963.9 1014.9 1059.1
1087.2 1115.2 1150.7 1183.1 1203.2 1220.7 1243.7 1262.8 1273.3 1281.2
1289.7 1294.8 1297.4
712.1 712.1 706.4 691.7 678.1 657.7 624.2 577.4 543.2 509.3
456.7 404.8 373 341.1 293.4 248.7 218 189.6 148.2 111.1
88.3 67.6 39.5 18.7 14.2 11.9 9.9 6.8 5.7 4.5
4.2 2.6 1.4 1.4 0 2.8 13.9 28.9 67.6 113.4
147.6 182.7 238.6 300.1 340.3 382.4 444.4 508.2 549.4 588.8
646.8 706.6 744.2 781.9 836.2 890.8 924.9 960 1008.2 1054.6
1082.7 1109.8 1147.3 1181.1 1202.1 1219.6 1243.8 1263.1 1274.5 1282.4
1292 1296.6 1297.4
712.1 711 705 693.7 682.3 665.2 634 588.5 554.4 525.9
476.2 428.7 398 365 317 271.8 238.8 212.6 164.9 121.1
93.8 66.5 28.4 17.6 14.2 11.9 8.5 6.8 5.7 4.5
2.8 2.6 1.4 1.4 0 0.2 1.1 19.5 56.9 104
139 175.8 235.4 295.4 333.9 376 437.9 499.7 540.9 578.5
637.2 694.3 730.3 770.5 824.4 881.1 915.3 950.3 1000.7 1045.6
1076.2 1103.4 1144.1 1178.9 1199.9 1219.2 1244.8 1266.3 1277.7 1285.6
1295.2 1299.1 1297.4
712.1 712.1 706.4 691.7 678.1 657.7 624.2 577.4 543.2 509.3
456.7 404.8 373 341.1 293.4 248.7 218 189.6 148.2 111.1
88.3 67.6 39.5 18.7 14.2 11.9 9.9 6.8 5.7 4.5
4.2 2.6 1.4 1.4 0 2.8 13.9 28.9 67.6 113.4
147.6 182.7 238.6 300.1 340.3 382.4 444.4 508.2 549.4 588.8
646.8 706.6 744.2 781.9 836.2 890.8 924.9 960 1008.2 1054.6
1082.7 1109.8 1147.3 1181.1 1202.1 1219.6 1243.8 1263.1 1274.5 1282.4
1292 1296.6 1297.4
712.1 706.5 695.1 674.6 655.3 633.7 597 552.7 523.1 487.8
435 382.1 346.8 313.9 265.8 223.5 196.2 167.7 130.8 97.2
76.8 59.7 37 25.6 19.9 16.5 11.4 8.2 7.1 6
4.3 2.8 2.8 1.7 0 7.7 38.3 34.8 70.1 117.8
151.1 187 240.9 300.2 340.5 381.7 442.3 502.3 540.9 582.9
643.8 702.9 742.3 782.6 838.6 893.8 930.6 963.9 1014.9 1059.1
1087.2 1115.2 1150.7 1183.1 1203.2 1220.7 1243.7 1262.8 1273.3 1281.2
1289.7 1294.8 1297.4
712.1 712.2 697.9 671.5 650.9 627 585.5 540.9 510.2 478.3
427.7 377.4 346.6 312.6 262.8 213.6 181.8 151 109.1 74.1
58.2 48.1 38.4 30.2 25.6 22.2 15.7 12.3 10 8.8
5.7 4 2.9 1.7 1.4 7.2 36.2 35.3 70 117.8
151.1 187.9 243.1 301 340.4 379 441.1 499.6 540.8 580.2
640.5 698.9 740 777.7 837.5 892.9 930.5 964.7 1015.9 1061.5
1090.4 1119.3 1156.1 1190.4 1209.7 1228.1 1251.3 1270.3 1280.8 1288.7
1297.2 1299.9 1297.4
712.1 714.4 697.9 669.5 646.8 621.7 580 535.3 504.6 471.6
419.3 369.9 336.9 306.2 257.3 206.4 173.4 140.4 95.2 68.2
56.9 51.2 41.2 33 28.4 23.9 18.5 13.6 11.4 9.1
7.1 5.4 4.3 3.1 1.4 7.4 37.2 35.5 67.9 117.6
150 186.8 243.1 296 337.2 376.6 437.9 496.4 537.6 577.9
639.4 695.4 735.7 774.3 834.3 888.6 926.2 960.4 1011.6 1057.4
1087.2 1115.2 1152.9 1185.3 1205.4 1222.9 1245.9 1264.8 1274.4 1282.3
1290.8 1294.8 1297.4
